Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM100C-4150AF
BSM100C-4150AF T'STAT, ENCODER
Product Information Packet PDF
| Ship Weight | 58.000 LB |
|---|---|
| UPC | 781568412701 |
Specs
Enclosure
TENV
Motor Type
S448B
Nameplate Speed
2400
Agency Approvals
C UR US
CE
CSA
TUV
UR
WEEE
CE
CSA
TUV
UR
WEEE
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S4LYP158
Frame
D165D
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 14 AWG
Mounting Arrangement
F1
Nameplate Output
5.03KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT.NO. | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | S4P158W110 | ||||||||||||||||
| MFG.NO. | |||||||||||||||||
| TORQ CONT STALL | 20 NM | ||||||||||||||||
| CUR CONT STALL/A RMS | 16.9 | ||||||||||||||||
| POWER | 5.03KW | ||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 2400 | ||||||||||||||||
| RATED BUS VOLTS | 320 | ||||||||||||||||
| PEAK CUR/A RMS | 50.8 | ||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 6000 | ||||||||||||||||
| IP | 54 | IC | 410 | WT. | 27.2 | ||||||||||||
| CLASS | F | 25C RATED | |||||||||||||||
| NP2863L | |||||||||||||||||
