English
English
français (Canada)
Go

AP7422

.25HP, 3450RPM, DC, 2424P, TENV

Product Information Packet PDF

Ship Weight 12.000 LB
UPC 781568124383
Product has been discontinued

Specs

Armature Voltage 180 V
Base Speed 3450 rpm
Enclosure TEFC
Frame Material Steel
Output Power 0.250 HP
Agency Approvals CE
UR
Ambient Temperature 40 °C
Armature Current 1.3 a
Armature Inertia 0.045 lb-ft2
Base Indicator Rigid
Duty Rating CONT
Field Winding Type PERMANENT MAGNET
Insulation Class F
Motor Lead Quantity/Wire Size 2 @ 18 AWG
Mounting Arrangement 0.000
Product Family General Purpose
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.375 IN
Shaft Rotation Reversible
Motor Standards NEMA

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Accessories

Part Number Description List Price
BC139 .25HP-230V/SCR CNTL,AC,HP RES REQ. 359.00 USD
BC140 CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA 608.00 USD
BC140-FBR 3479G KBMD-240D w/FBR CN3000A54 840.00 USD
BC142 3HP-230V/ CHASSIS MOUNT/KBMM-225 333.00 USD
BR0100 PLUG IN RESISTOR 18.00 USD