AP233001
.06HP, 1800RPM, DC, AP-0, 2318P, TENV, F1
Product Information Packet PDF
| Ship Weight | 5.000 LB |
|---|---|
| UPC | 781568182178 |
Specs
Armature Voltage
90 V
Base Speed
1800 rpm
Enclosure
TEFC
Frame Material
Steel
Output Power
0.067 HP
Agency Approvals
UR
Ambient Temperature
40 °C
Armature Current
0.8 a
Armature Inertia
0.011 lb-ft2
Base Indicator
Rigid
Duty Rating
CONT
Field Winding Type
PERMANENT MAGNET
Insulation Class
F
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.375 IN
Shaft Rotation
Reversible
Motor Standards
NEMA
Accessories
| Part Number | Description | List Price |
|---|---|---|
| BC110 | FRAC DC ANALOG,115AC,50/60HZ,1.0A,1 | |
| BC138 | 3478# KBWM-120 CN3000A57 | 359.00 USD |
| BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
| BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
| BC141 | Chassis SCR Control | 333.00 USD |
| BR0251 | PLUG IN RESISTOR | 18.00 USD |
