AP231001
.02HP, 1800RPM, DC, AP-0, 2308P, TENV, F1
Product Information Packet PDF
Ship Weight | 4.000 LB |
---|---|
UPC | 781568182154 |
Specs
Armature Voltage
90 V
Base Speed
1800 rpm
Enclosure
TEFC
Frame Material
Steel
Output Power
0.017 HP
Agency Approvals
UR
Ambient Temperature
40 °C
Armature Current
0.3 a
Armature Inertia
0.006 lb-ft2
Base Indicator
Rigid
Duty Rating
CONT
Field Winding Type
PERMANENT MAGNET
Insulation Class
F
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.312 IN
Shaft Rotation
Reversible
Motor Standards
NEMA
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
BC110 | FRAC DC ANALOG,115AC,50/60HZ,1.0A,1 | |
BC138 | 3478# KBWM-120 CN3000A57 | 359.00 USD |
BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
BC141 | Chassis SCR Control | 333.00 USD |
BR0510 | PLUG IN RESISTOR | 18.00 USD |