Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
AEM2334-4
20HP, 1770RPM, 3PH, 60HZ, 286U, 1046M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 420.999 LB |
|---|---|
| UPC | 781568117019 |
Specs
Catalog Number
AEM2334-4
Enclosure
TEFC
Frame
286U
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CSA
CSA
Ambient Temperature
65 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
23.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
23.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Ring Terminals
Motor Lead Quantity/Wire Size
3 @ 10 AWG
Motor Type
1046M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
27.81 IN
Power Factor
84
Product Family
Automotive (Not For DC)
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | AEM2334-4 | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 10M036Y977G1 | ||||||||||||||||||||||
| VOLTS | 460 | ||||||||||||||||||||||
| AMP | 23 | ||||||||||||||||||||||
| RPM | 1770 | HP | 20 | ||||||||||||||||||||
| FRAME | 286U | HZ | 60 | PH | 3 | ||||||||||||||||||
| SER.F. | 1.00 | CODE | G | DES | B | CL | F | ||||||||||||||||
| NEMA-NOM-EFF | 93 | PF | 84 | ||||||||||||||||||||
| G.MIN.EFF | 91.7 | CC | 010A | ||||||||||||||||||||
| RATING | 65C AMB-CONT | ||||||||||||||||||||||
| LUBRICATION | POLYREX EM | ||||||||||||||||||||||
| DE | 6311 | ODE | 6309 | ||||||||||||||||||||
| ENCL | TEFC | SER. # | |||||||||||||||||||||
| NP1404 | |||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.368 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
40° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
189 LB-FT
Pull-Up Torque
76.6 LB-FT
Locked-Rotor Torque
95.9 LB-FT
Starting Current
145 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 7.0 | 57.0 | 78.0 | 85.0 | 87.0 | 88.0 | 87.0 | 0.0 |
| Efficiency | 0.0 | 88.4 | 92.3 | 93.5 | 93.5 | 93.3 | 92.6 | 0.0 |
| Speed (RPM) | 1,799 | 1,793 | 1,785 | 1,779 | 1,771 | 1,763 | 1,755 | 0 |
| Line Amps | 7.85 | 9.50 | 13.10 | 17.70 | 22.90 | 28.40 | 34.60 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HA4001A01SP | DRAIN PLUG, PLASTIC (MICRO PLAS) | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
| 14GS1003 | GASKET CONDUIT BOX LID, NEOP | 1.000 EA |
| 09FN3001C02 | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 10-1305 | C FACE KIT | 783.00 USD |
| 10EP1502A01SP | D-FLANGE KIT | 996.00 USD |
