Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
A7B10001013483
7.5HP, 1800RPM, 3PH, 60HZ, 213T, TCVE,
| Ship Weight | 77.000 KG |
|---|
Specs
Enclosure
TEFC
Frame
213T
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
7.5 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230 V @ 60 HZ
460 V @ 60 HZ
460 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM
Blower
None
Brake Torque
0.0 lb-ft
Constant Torque Speed Range
4:1
Current @ Voltage
9.5 A @ 460 V
19.4 A @ 230 V
19.4 A @ 230 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Efficiency @ 50% Load
90.7 %
Efficiency @ 75% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
9.5 a
Front Face Code
Standard
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
IP55
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Max Speed
0 rpm
MLFB
1LE22252AB114AA3-Z
Motor Lead Exit
Conduit Box
Motor Lead Termination
Ring Terminals
Mounting Arrangement
F1
No Load Current
5.0 a
Number of Poles
4
Options
D05
Overall Length
20.65 IN
Power Factor
78.9
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Rotor Inertia
0.80300 lb-ft2
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Sound Level
0.0
Speed
1765 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Current
63.0 a
Starting Method
Direct on line
Temperature Rise
0 °C
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
NONE
Winding Resistance
0.0 Ohm
