Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
862RE
24L 2P GRNDR-BUFFER
Product Information Packet PDF
| Ship Weight | 95.000 LB |
|---|---|
| UPC | 781568127780 |
Specs
Catalog Number
862RE
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Nameplate Output
.75
Number of Poles
2
2
2
Output @ Frequency
.750 HP @ 60 HZ
Phase
1
1
1
Shaft Diameter
0.750 IN
0.750 IN
0.750 IN
Speed
3600 rpm
3600 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
Agency Approvals
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
8.600 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Insulation Class
B
KVA Code
E
Motor Lead Quantity/Wire Size
5 @ 18 AWG
Motor Type
3524L
Mounting Arrangement
F1
Product Family
Grinder
Service Factor
1.00
Shaft Rotation
Fixed Opposite Standard
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 862RE | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .75 | VOLTS | 115 | |||||||||||||||||||||
| PHASE | 1 | AMPS | 8.6 | |||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | G8-360-0070 | |||||||||||||||||||||||
| NP3118 | ||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| EC1189A02SP | 61B2D120189NNBA ELEC CAP, 189-227MFD, 12 | 1.000 EA |
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| HA6048A01SP | SUPPORT, TOOL REST, STAMPED PLATED | 1.000 EA |
| HA6048A01SP | SUPPORT, TOOL REST, STAMPED PLATED | 1.000 EA |
| G7AP1010A01SP | TOOL REST, LEFT/RIGHT HAND 11GA H.R. STE | 1.000 EA |
| G7AP1010A01SP | TOOL REST, LEFT/RIGHT HAND 11GA H.R. STE | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
| G8FH1801A01SP | GUARD COVER - R.H. 8" GRINDER | 1.000 EA |
| G8FH1803A01SP | GUARD COVER - L.H. 8" GRINDER | 1.000 EA |
| SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN907 | INSTR MANUAL GRINDER-BUFFER/WIRE BRUSH | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16RE | PEDESTAL LIGHT INDUSTRIAL,STEEL-RED | 546.00 USD |
| GA14R | PEDESTAL FABRICATED STEEL W/SHELVES-RED | 871.00 USD |
| GA16R | PEDESTAL IND., CAST IRON 6" - 10" RED | 918.00 USD |
| B80 | 8" 36 GRIT GRINDING WHEEL | 122.00 USD |
| B81 | 8" 60 GRIT GRINDING WHEEL | 122.00 USD |
| W82 | 8" WIRE BRUSH WHEEL | 139.00 USD |
| GA9R | PAIR LIGHTED EYESHIELDS-RED | 353.00 USD |
| GA9SR | PAIR LIGHTED EYESHIELD W/ON-OFF-RED | 392.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz |
