68884861
ACS55-01N-09A8-2
| Ship Weight | 2.400 LB |
|---|
Specs
Enclosure
IP20, UL TYPE OPEN
Frame
C
Input Phase
3
Mounting Method
1 PHASE
Normal Duty Continuous Current
9.80 a
Normal Duty Power
3.00 HP
Output Phase
3
Product Series
ACS55 DRIVE
Rated Input Voltage
240.00 V
Base Type Code
ACS55-01N-09A8-2
ACB Block Diagram
3AXD10000323099.PDF
Dimensional Drawing Numbers
68562040.PDF
Input Current Constant Torque
22.00 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
240.00 V
Input Voltage Min.
208.00 V
Output Frequency Max.
250 Hz
Rated Output Voltage Max.
240.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 68911362 | DRIVE CONFIG RFDT-01 | |
| 68973988 | DRIVE CONFIG RFDT-02 | 700.00 USD |
| 68226716 | POTENTIOMETER UNI ACS55-POT | 20.00 USD |
