English
English
français (Canada)
Go

68884829

ACS55-01N-01A4-2
Ship Weight 1.500 LB
Product has been discontinued

Specs

Enclosure IP20, UL TYPE OPEN
Frame A
Input Phase 3
Mounting Method 1 PHASE
Normal Duty Continuous Current 1.40 a
Normal Duty Power 0.25 HP
Output Phase 3
Product Series ACS55 DRIVE
Rated Input Voltage 240.00 V
Base Type Code ACS55-01N-01A4-2
ACB Block Diagram 3AXD10000323099.PDF
Dimensional Drawing Numbers 68561817.PDF
Input Current Constant Torque 4.40 a
Input Frequency Max. 63 Hz
Input Frequency Min. 48 Hz
Input Voltage Max. 240.00 V
Input Voltage Min. 208.00 V
Output Frequency Max. 250 Hz
Rated Output Voltage Max. 240.00 V

Drawings

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Accessories

Part Number Description List Price
68911362 DRIVE CONFIG RFDT-01
68973988 DRIVE CONFIG RFDT-02 700.00 USD
68226716 POTENTIOMETER UNI ACS55-POT 20.00 USD