Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
68884802
ACS55-01N-01A4-1
| Ship Weight | 1.500 LB |
|---|---|
| UPC | 781568744475 |
Specs
Enclosure
IP20, UL TYPE OPEN
Frame
A
Input Phase
3
Mounting Method
1 PHASE
Normal Duty Continuous Current
1.40 a
Normal Duty Power
0.25 HP
Output Phase
3
Product Series
ACS55 DRIVE
Rated Input Voltage
120.00 V
Base Type Code
ACS55-01N-01A4-1
ACB Block Diagram
3AXD10000323099.PDF
Dimensional Drawing Numbers
68561817.PDF
Input Current Constant Torque
6.40 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
120.00 V
Input Voltage Min.
110.00 V
Output Frequency Max.
250 Hz
Rated Output Voltage Max.
120.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 68911362 | DRIVE CONFIG RFDT-01 | |
| 68973988 | DRIVE CONFIG RFDT-02 | 700.00 USD |
| 68226716 | POTENTIOMETER UNI ACS55-POT | 20.00 USD |
