Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
68884772
ACS55-01E-04A3-2
Ship Weight | 1.500 LB |
---|---|
UPC | 781568744444 |
Specs
Enclosure
IP20, UL TYPE OPEN
Frame
B
Input Phase
3
Mounting Method
1 PHASE
Normal Duty Continuous Current
4.30 a
Normal Duty Power
1.00 HP
Output Phase
3
Product Series
ACS55 DRIVE
Rated Input Voltage
240.00 V
Base Type Code
ACS55-01E-04A3-2
ACB Block Diagram
3AXD10000323099.PDF
Dimensional Drawing Numbers
68561892.PDF
Input Current Constant Torque
10.80 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
240.00 V
Input Voltage Min.
208.00 V
Output Frequency Max.
250 Hz
Rated Output Voltage Max.
240.00 V
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
68911362 | DRIVE CONFIG RFDT-01 | |
68973988 | DRIVE CONFIG RFDT-02 | 700.00 USD |
68226716 | POTENTIOMETER UNI ACS55-POT | 20.00 USD |