Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
68582261
ACS150-03U-06A7-2
Ship Weight | 2.900 LB |
---|---|
UPC | 781568744369 |
Specs
Enclosure
IP20, UL TYPE OPEN
Frame
R1
Input Phase
3
Mounting Method
3 PHASE
Normal Duty Continuous Current
6.70 a
Normal Duty Power
1.50 HP
Output Phase
3
Product Series
ACS150 DRIVE
Rated Input Voltage
240.00 V
Base Type Code
ACS150-03U-06A7-2
ACB Block Diagram
68647398.PDF
Dimensional Drawing Numbers
68637902.PDF
Input Current Constant Torque
11.80 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
240.00 V
Input Voltage Min.
208.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
240.00 V
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
68566380 | FLASHDROP MFDT-01 | 600.00 USD |
68566398 | MUL1-R1 R1 UL TYPE 1 OPTI | 75.00 USD |
3AUA0000064053 | P14494-CR-04 | |
3AUA0000064066 | P14494-CR-16 | |
3AUA0000015106 | P14494-24 | |
3AUA0000064061 | P14494-CR-11 | |
3AUA0000064072 | P14494-CR-22 |