English
English
français (Canada)
Go

68582245

ACS150-03U-03A5-2
Ship Weight 2.400 LB
UPC 781568744345

Specs

Enclosure IP20, UL TYPE OPEN
Frame R0
Input Phase 3
Mounting Method 3 PHASE
Normal Duty Continuous Current 3.50 a
Normal Duty Power 0.75 HP
Output Phase 3
Product Series ACS150 DRIVE
Rated Input Voltage 240.00 V
Base Type Code ACS150-03U-03A5-2
ACB Block Diagram 68647398.PDF
Dimensional Drawing Numbers 68637902.PDF
Input Current Constant Torque 6.10 a
Input Frequency Max. 63 Hz
Input Frequency Min. 48 Hz
Input Voltage Max. 240.00 V
Input Voltage Min. 208.00 V
Output Frequency Max. 500 Hz
Rated Output Voltage Max. 240.00 V

Drawings

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Accessories

Part Number Description List Price
68566380 FLASHDROP MFDT-01 600.00 USD
68566398 MUL1-R1 R1 UL TYPE 1 OPTI 75.00 USD
3AUA0000064053 P14494-CR-04
3AUA0000015101 P14494-19
3AUA0000064061 P14494-CR-11