Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
68582148
ACS150-03U-08A8-4
| Ship Weight | 2.900 LB |
|---|---|
| UPC | 781568744277 |
Specs
Enclosure
IP20, UL TYPE OPEN
Frame
R1
Input Phase
3
Mounting Method
3 PHASE
Normal Duty Continuous Current
8.80 a
Normal Duty Power
5.00 HP
Output Phase
3
Product Series
ACS150 DRIVE
Rated Input Voltage
480.00 V
Base Type Code
ACS150-03U-08A8-4
ACB Block Diagram
68647398.PDF
Dimensional Drawing Numbers
68637902.PDF
Input Current Constant Torque
11.00 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
480.00 V
Input Voltage Min.
380.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
480.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 68566380 | FLASHDROP MFDT-01 | 600.00 USD |
| 68566398 | MUL1-R1 R1 UL TYPE 1 OPTI | 75.00 USD |
| 3AUA0000064072 | P14494-CR-22 | |
| 3AUA0000015101 | P14494-19 | |
| 3AUA0000015102 | P14494-20 | |
| 3AUA0000064080 | P14494-CR-30 | |
| 3AUA0000015103 | P14494-21 |
