Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
68582113
ACS150-03U-04A1-4
| Ship Weight | 2.900 LB |
|---|---|
| UPC | 781568744253 |
Specs
Enclosure
IP20, UL TYPE OPEN
Frame
R1
Input Phase
3
Mounting Method
3 PHASE
Normal Duty Continuous Current
4.10 a
Normal Duty Power
2.00 HP
Output Phase
3
Product Series
ACS150 DRIVE
Rated Input Voltage
480.00 V
Base Type Code
ACS150-03U-04A1-4
ACB Block Diagram
68647398.PDF
Dimensional Drawing Numbers
68637902.PDF
Input Current Constant Torque
5.80 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
480.00 V
Input Voltage Min.
380.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
480.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 68566380 | FLASHDROP MFDT-01 | 600.00 USD |
| 68566398 | MUL1-R1 R1 UL TYPE 1 OPTI | 75.00 USD |
| 3AUA0000064052 | P14494-CR-03 | |
| 3AUA0000064071 | P14494-CR-21 | |
| 3AUA0000013679 | P14494-15 | |
| 3AUA0000064065 | P14494-CR-15 | |
| 3AUA0000064079 | P14494-CR-29 | |
| 3AUA0000013865 | P14494-16 |
