Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
68582083
ACS150-03U-01A9-4
Ship Weight | 2.400 LB |
---|---|
UPC | 781568744215 |
Specs
Enclosure
IP20, UL TYPE OPEN
Frame
R0
Input Phase
3
Mounting Method
3 PHASE
Normal Duty Continuous Current
1.90 a
Normal Duty Power
0.75 HP
Output Phase
3
Product Series
ACS150 DRIVE
Rated Input Voltage
480.00 V
Base Type Code
ACS150-03U-01A9-4
ACB Block Diagram
68647398.PDF
Dimensional Drawing Numbers
68637902.PDF
Input Current Constant Torque
3.00 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
480.00 V
Input Voltage Min.
380.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
480.00 V
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
68566380 | FLASHDROP MFDT-01 | 600.00 USD |
68566398 | MUL1-R1 R1 UL TYPE 1 OPTI | 75.00 USD |
3AUA0000064047 | P14494-CR-01 | |
3AUA0000014395 | P14494-11 | 223.00 USD |
3AUA0000064057 | P14494-CR-07 |