English
English
français (Canada)
Go

602E

MPS 2P GRNDR

Product Information Packet PDF

Ship Weight 30.000 LB
UPC 781568377970
Product has been discontinued

Specs

Catalog Number 602E
Enclosure TENV
Frame Material Steel
Frequency 60.00 Hz
60.00 Hz
Motor Letter Type Split Phase
Nameplate Output .33
Number of Poles 2
2
Output @ Frequency .330 HP @ 60 HZ
Phase 1
1
Product Style GRINDER
Shaft Diameter 0.500 IN
0.500 IN
Speed 3600 rpm
3600 rpm
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage 115 V
Voltage @ Frequency 115.0 V @ 60 HZ
Wheel Bore Size 0.5000 IN
Wheel Diameter 6.0000 IN
Wheel Face 0.7500 IN
Agency Approvals BKI
CCSA US
CE
CSA
CSA EEV
TUV
UL
UR
Ambient Temperature 25 °C
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Current @ Voltage 3.100 A @ 115.0 V
Design Code -
Duty Rating CONT
Feedback Device NO FEEDBACK
Insulation Class B
KVA Code -
Motor Lead Quantity/Wire Size 2 @ 18 AWG
Motor Type 3320S
Mounting Arrangement OTHER
Overall Length 14.87 IN
Product Family Grinder
Service Factor 1.00
Shaft Extension Location Double Shaft
Shaft Rotation Fixed Standard
Shaft Slinger Indicator No Slinger
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Winding None
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Accessories

Part Number Description List Price
GA16E PEDESTAL LIGHT INDUSTRIAL,STEEL 546.00 USD
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
GA13 EYE SHIELD GLASS ASSEMBLY FOR 6" GRINDER
B66 6" 36 GRIT GRINDING WHEEL
B67 6" 60 GRIT GRINDING WHEEL
W64 6" WIRE BRUSH WHEEL
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz 4,453.00 USD
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz