600RE
20S 2P GRNDR (RED PAINT)
Product Information Packet PDF
| Ship Weight | 29.000 LB |
|---|---|
| UPC | 781568377963 |
Specs
Catalog Number
600RE
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Split Phase
Nameplate Output
.33
Number of Poles
2
2
2
Output @ Frequency
.330 HP @ 60 HZ
Phase
1
1
1
Product Style
GRINDER
Shaft Diameter
0.500 IN
0.500 IN
0.500 IN
Speed
3600 rpm
3600 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
Wheel Bore Size
0.5000 IN
Wheel Diameter
6.0000 IN
Wheel Face
0.7500 IN
Agency Approvals
BKI
CCSA US
CE
CSA
CSA EEV
TUV
UL
UR
CCSA US
CE
CSA
CSA EEV
TUV
UL
UR
Ambient Temperature
25 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
3.100 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Motor Type
3320S
Mounting Arrangement
OTHER
Overall Length
14.88 IN
Product Family
Grinder
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Fixed Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16RE | PEDESTAL LIGHT INDUSTRIAL,STEEL-RED | 546.00 USD |
| GA14R | PEDESTAL FABRICATED STEEL W/SHELVES-RED | 871.00 USD |
| GA16R | PEDESTAL IND., CAST IRON 6" - 10" RED | 918.00 USD |
| GA13 | EYE SHIELD GLASS ASSEMBLY FOR 6" GRINDER | |
| B66 | 6" 36 GRIT GRINDING WHEEL | |
| B67 | 6" 60 GRIT GRINDING WHEEL | |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz |
