Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
4WPHS350HE44FD14
350HP, 1800RPM, 3PH, 60HZ, 449TP, VHS, WP1
| Ship Weight | 2,813.800 LB |
|---|
Specs
Enclosure
WP1
Frame
449TP
Frame Material
Cast Iron
Frequency
60.00 Hz
Phase
3
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Ambient Temperature
50 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
NO AUX BOX
Base Indicator
Footless
Blower
NO BLOWER
Design Code
G
Drip Cover
Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
96.1 %
Efficiency @ 50% Load
94.4 %
Efficiency @ 75% Load
95.6 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
447.6 a
Front Face Code
P-Base
Heater Indicator
HEATERS
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
IP23
Lifting Lugs
Vertical Lifting Lugs
Motor Lead Termination
Flying Leads
No Load Current
112.0 a
Number of Poles
4
Overall Length
54.80 IN
Pulley End Bearing Type
THRUST-DBL
Pulley Face Code
VHS
Rotor Inertia
4.60000 lb-ft2
Service Factor
1.15
Shaft Diameter
0.000 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
NO SHAFT GROUND
Shaft Rotation
REVERISBLE
Shaft Slinger Indicator
NONE
Speed
1784 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Current
2768.0 a
Starting Method
Full Voltage
Thermal Device - Bearing
None
Thermal Device - Winding
Thermistor
Vibration Sensor Indicator
No Vibration Sensor
