Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
412B
1.5HP, 3000/3600RPM, 3PH, 50/60HZ, 3528M
Product Information Packet PDF
| Ship Weight | 62.000 LB |
|---|---|
| UPC | 781568127520 |
Specs
Catalog Number
412B
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
Motor Letter Type
Three Phase
Nameplate Output
1.5
Number of Poles
2
2
2
Output @ Frequency
1.500 HP @ 60 HZ
1.500 HP @ 50 HZ
1.500 HP @ 50 HZ
Phase
3
3
3
Product Style
BUFFER
Shaft Diameter
0.875 IN
0.875 IN
0.875 IN
Speed
3000 rpm
3600 rpm
3000 rpm
3600 rpm
3600 rpm
3000 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
460.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 50 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
230.0 V @ 50 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
230.0 V @ 60 HZ
Wheel Bore Size
0.8750 IN
Wheel Diameter
10.0000 IN
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
4.600 A @ 230.0 V
4.600 A @ 208.0 V
2.300 A @ 460.0 V
2.300 A @ 230.0 V
4.600 A @ 208.0 V
2.300 A @ 460.0 V
2.300 A @ 230.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3528M
Mounting Arrangement
F1
Overall Length
29.94 IN
Product Family
Buffer
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Phase Seq-Opp Std Rot (CWODE)
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 412B | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 1.5 | VOLTS | 208-230/460 | |||||||||||||||||||||||||||||||||
| PHASE | 3 | AMPS | 4.6/2.3 | |||||||||||||||||||||||||||||||||
| HZ | 50//60 | RPM | 3000//3600 | |||||||||||||||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||||||||||||||
| SPEC. | G10-167-3 | |||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||
| NP3411L | ||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| G8EP3900A01SP | ENDPLATE, MACH | 2.000 EA |
| XY8809A62SP | 7/8-9 NUT L.H. HEX (NC) | 1.000 EA |
| XY8809A12SP | 7/8-9 NUT R.H. HEX (NC) | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| A103 | 10" COTTON BUFFING WHEEL (G0AP3004) | 98.00 USD |
