Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
410B
1.5HP, 3600RPM, 1PH, 60HZ, 3528C, BUFF
Product Information Packet PDF
| Ship Weight | 61.000 LB |
|---|---|
| UPC | 781568492604 |
Specs
Catalog Number
410B
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Nameplate Output
1.5
Number of Poles
2
2
2
Output @ Frequency
1.500 HP @ 60 HZ
Phase
1
1
1
Product Style
BUFFER
Shaft Diameter
0.875 IN
0.875 IN
0.875 IN
Speed
3600 rpm
3600 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
230 V
230 V
Voltage @ Frequency
230.0 V @ 60 HZ
115.0 V @ 60 HZ
115.0 V @ 60 HZ
Wheel Bore Size
0.8750 IN
Wheel Diameter
10.0000 IN
Agency Approvals
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
13.800 A @ 115.0 V
6.900 A @ 230.0 V
6.900 A @ 230.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
3528C
Mounting Arrangement
F1
Overall Length
29.94 IN
Product Family
Buffer
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 410B | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 1.5 | VOLTS | 115/230 | |||||||||||||||||||||||||||||||||
| PHASE | 1 | AMPS | 13.8/6.9 | |||||||||||||||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||||||||||||||
| SPEC. | G10-168-1 | |||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||
| NP3352L | ||||||||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.97 Ohms A Ph / 7.6 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
3.6 LB-FT
Pull-Up Torque
0.5 LB-FT
Locked-Rotor Torque
1 LB-FT
Starting Current
24 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 15.0 | 49.0 | 71.0 | 80.0 | 86.0 | 88.0 | 0.0 | 0.0 |
| Efficiency | 0.0 | 70.5 | 76.4 | 78.4 | 74.1 | 63.3 | 0.0 | 0.0 |
| Speed (RPM) | 3,580 | 3,512 | 3,429 | 3,330 | 3,200 | 2,951 | 0 | 0 |
| Line Amps | 2.75 | 3.50 | 4.50 | 5.83 | 7.65 | 10.95 | 0.00 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3016F12SP | CYL OIL CAP 16MFD/370V | 1.000 EA |
| SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| XY8809A62SP | 7/8-9 NUT L.H. HEX (NC) | 1.000 EA |
| XY8809A12SP | 7/8-9 NUT R.H. HEX (NC) | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| A103 | 10" COTTON BUFFING WHEEL (G0AP3004) | 98.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz |
