English
English
français (Canada)
Go

409B

28M 4P BUFFER

Product Information Packet PDF

Ship Weight 59.000 LB
UPC 781568127513

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output 1.5
Number of Poles 4
Phase 3
Product Style BUFFER
Shaft Diameter 0.875 IN
Speed 1500 rpm
1800 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 0.8750 IN
Wheel Diameter 10.0000 IN

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. 409B
HP 1.5 VOLTS 208-230/460
PHASE 3 AMPS 2.6/1.3
HZ 50//60 RPM 1500//1800
SER.NO
SPEC. G10-167-4
BLANK
NP3411L

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 18.8 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 14.1 LB-FT
Pull-Up Torque 8.44 LB-FT
Locked-Rotor Torque 10.9 LB-FT
Starting Current 11.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 50.0 73.0 82.0 86.0 87.0 88.0 0.0
Efficiency 0.0 80.9 84.8 84.4 81.9 78.7 74.5 0.0
Speed (RPM) 1,798 1,780 1,757 1,734 1,706 1,674 1,633 0
Line Amps 0.78 0.88 1.15 1.52 1.97 2.51 3.09 0.00

Performance Curves

Parts

Part Number Description Quantity
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 2.000 EA
XY8809A62SP 7/8-9 NUT L.H. HEX (NC) 1.000 EA
XY8809A12SP 7/8-9 NUT R.H. HEX (NC) 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 448.00 USD
A103 10" COTTON BUFFING WHEEL (G0AP3004) 69.00 USD