3AUA0000152619
DCS800-EP1-0065-05+M636+S235
Product Information Packet PDF
| Ship Weight | 59.000 LB |
|---|---|
| UPC | 781568741030 |
Specs
Enclosure
NEMA OPEN
Input Voltage Nominal
240.00 V
Mounting Method
EP1 PANEL DRIVE
Rated Output Power Range
15
Frame
A
Input Current Constant Torque
44.00 a
Product Series
DCS800 DC DRIVE
Short Circuit Current
65KA RMS SYMETRICAL, 500V MAX
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 58948250 | FIBRE OPTIC CABLE NLWC-05 OPTION/SP KIT | |
| 58948268 | FIBRE OPTIC CABLE NLWC-07 OPTION/SP KIT | |
| 58948276 | NLWC-10 OPTION.SP KIT FIBRE OPTIC CABLE | |
| 61046534 | TWIN FIBREOPT CA QFBR-3883(HFBR-END010 | |
| 61059113 | TWIN FIBREOPT. CA 5,0 M | 241.00 USD |
| 61059121 | TWIN FIBREOPT. CA 2,0 M | 172.00 USD |
| 61059130 | TWIN FIBREOPT. CA 0,5 M | |
| 64606778 | MODBUS ADAPTER RMBA-01 OPTION/SP KIT | |
| 64606816 | DIGITAL I/O EXTEN RDIO-01 OPTION/SP KIT | |
| 64606841 | ANALOG I/O EXTENS RAIO-01 OPTION/SP KIT | |
| 64606859 | RPBA-01 PROFIBUS-DP ADAPTER-KIT | 465.00 USD |
| 64606905 | RCAN-01 CANOPEN OPTION/SP KIT | |
| 64610805 | PULSE ENCODER INT RTAC-01 OPTION/SP KIT | 465.00 USD |
| 64751701 | BAC, RCNA-01 Option | 1,139.00 USD |
| 64751727 | RETA-01 ETHERNET ADAPTOR MODULE KIT | 761.00 USD |
| 68486408 | RESOLVER INTERFAC RRIA-01 OPTION/SP KIT | |
| 68654947 | PULSE ENCODER INT RTAC-03 OPTION/SP KIT | 465.00 USD |
| 68805848 | PULSE ENCODER INTERFACE | 465.00 USD |
