3AUA0000152562
DCS800-EP1-0045-05+E213+F278+M635+S235
Product Information Packet PDF
Ship Weight | 65.000 LB |
---|---|
UPC | 781568740590 |
Specs
Enclosure
NEMA OPEN
Input Voltage Nominal
240.00 V
Mounting Method
EP1 PANEL DRIVE
Rated Output Power Range
10
Frame
A
Input Current Constant Torque
30.00 a
Product Series
DCS800 DC DRIVE
Short Circuit Current
65KA RMS SYMETRICAL, 500V MAX
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
58948250 | FIBRE OPTIC CABLE NLWC-05 OPTION/SP KIT | |
58948268 | FIBRE OPTIC CABLE NLWC-07 OPTION/SP KIT | |
58948276 | NLWC-10 OPTION.SP KIT FIBRE OPTIC CABLE | |
61046534 | TWIN FIBREOPT CA QFBR-3883(HFBR-END010 | |
61059113 | TWIN FIBREOPT. CA 5,0 M | 241.00 USD |
61059121 | TWIN FIBREOPT. CA 2,0 M | 172.00 USD |
61059130 | TWIN FIBREOPT. CA 0,5 M | |
64606778 | MODBUS ADAPTER RMBA-01 OPTION/SP KIT | |
64606816 | DIGITAL I/O EXTEN RDIO-01 OPTION/SP KIT | |
64606841 | ANALOG I/O EXTENS RAIO-01 OPTION/SP KIT | |
64606859 | RPBA-01 PROFIBUS-DP ADAPTER-KIT | 465.00 USD |
64606905 | RCAN-01 CANOPEN OPTION/SP KIT | |
64610805 | PULSE ENCODER INT RTAC-01 OPTION/SP KIT | 465.00 USD |
64751701 | BAC, RCNA-01 Option | 1,139.00 USD |
64751727 | RETA-01 ETHERNET ADAPTOR MODULE KIT | 761.00 USD |
68486408 | RESOLVER INTERFAC RRIA-01 OPTION/SP KIT | |
68654947 | PULSE ENCODER INT RTAC-03 OPTION/SP KIT | 465.00 USD |
68805848 | PULSE ENCODER INTERFACE | 465.00 USD |