3AUA0000134365
ACS250-03U-02A1-6
| Ship Weight | 5.500 LB |
|---|---|
| UPC | 6438177311966 |
Specs
Enclosure
IP20, UL TYPE OPEN
Frame
P2
Input Phase
3
Mounting Method
3 PHASE
Normal Duty Continuous Current
2.10 a
Normal Duty Power
1.00 HP
Output Phase
3
Product Series
ACS250 DRIVE
Rated Input Voltage
600.00 V
Base Type Code
ACS250-03U-02A1-6
ACB Block Diagram
3AXD10000323098.PDF
Dimensional Drawing Numbers
3AXD10000274014.PDF
Input Current Constant Torque
2.70 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
600.00 V
Input Voltage Min.
500.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
600.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 3AUA0000150907 | ACS250-DEMOCASE | |
| 3AUA0000135610 | RCRP-01 EXTERNAL LED KEYPAD | |
| 3AUA0000135608 | RCCS-01 COPYING TOOL | |
| 3AUA0000135609 | RCRO-01 RELAY OUTPUT CARD | 140.00 USD |
| 3AUA0000149995 | RCRJ-01 RJ45 Y-CABLE SPLITTER | |
| 3AUA0000149996 | RCNT-01 RJ45 Y-CABLE SPLITTER W/ TERM | |
| 3AUA0000064050 | P14494-CR-02 | |
| 3AUA0000064069 | P14494-CR-19 | |
| 3AUA0000014395 | P14494-11 | 223.00 USD |
| 3AUA0000064063 | P14494-CR-13 | |
| 3AUA0000064077 | P14494-CR-27 |
