English
English
français (Canada)
Go

3AUA0000134329

ACS250-03U-07A0-2+B063
Ship Weight 28.600 LB
UPC 781568740217

Specs

Enclosure IP??, UL TYPE 4
Frame E2
Input Phase 3
Mounting Method 3 PHASE
Normal Duty Continuous Current 7.00 a
Normal Duty Power 2.00 HP
Output Phase 3
Product Series ACS250 DRIVE
Rated Input Voltage 240.00 V
Base Type Code ACS250-03U-07A0-2+B063
ACB Block Diagram 3AXD10000323098.PDF
Dimensional Drawing Numbers 3AXD10000274011.PDF
Input Current Constant Torque 15.20 a
Input Frequency Max. 63 Hz
Input Frequency Min. 48 Hz
Input Voltage Max. 240.00 V
Input Voltage Min. 208.00 V
Output Frequency Max. 500 Hz
Rated Output Voltage Max. 240.00 V

Drawings

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Accessories

Part Number Description List Price
3AUA0000150907 ACS250-DEMOCASE
3AUA0000135610 RCRP-01 EXTERNAL LED KEYPAD
3AUA0000135608 RCCS-01 COPYING TOOL
3AUA0000135609 RCRO-01 RELAY OUTPUT CARD 140.00 USD
3AUA0000149995 RCRJ-01 RJ45 Y-CABLE SPLITTER
3AUA0000149996 RCNT-01 RJ45 Y-CABLE SPLITTER W/ TERM
3AUA0000064055 P14494-CR-06
3AUA0000064074 P14494-CR-24
3AUA0000015112 P14494-31
3AUA0000064068 P14494-CR-18
3AUA0000064083 P14494-CR-32 174.00 USD