Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
3AUA0000134319
ACS250-01U-02A3-2+B063
| Ship Weight | 16.980 LB |
|---|---|
| UPC | 781568740194 |
Specs
Enclosure
IP??, UL TYPE 4
Frame
E1
Input Phase
3
Mounting Method
1 PHASE
Normal Duty Continuous Current
2.30 a
Normal Duty Power
0.50 HP
Output Phase
3
Product Series
ACS250 DRIVE
Rated Input Voltage
240.00 V
Base Type Code
ACS250-01U-02A3-2+B063
ACB Block Diagram
3AXD10000323098.PDF
Dimensional Drawing Numbers
3AXD10000274009.PDF
Input Current Constant Torque
6.40 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
240.00 V
Input Voltage Min.
208.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
240.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 3AUA0000150907 | ACS250-DEMOCASE | |
| 3AUA0000135610 | RCRP-01 EXTERNAL LED KEYPAD | |
| 3AUA0000135608 | RCCS-01 COPYING TOOL | |
| 3AUA0000135609 | RCRO-01 RELAY OUTPUT CARD | 140.00 USD |
| 3AUA0000149995 | RCRJ-01 RJ45 Y-CABLE SPLITTER | |
| 3AUA0000149996 | RCNT-01 RJ45 Y-CABLE SPLITTER W/ TERM |
