Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
3AUA0000134270
ACB530-U1-072A-4+B055
| Ship Weight | 75.000 LB |
|---|---|
| UPC | 6438177309086 |
Specs
Enclosure
IP54, UL TYPE 12
Frame
R4
Input Phase
3
Mounting Method
WALL MOUNTED
Normal Duty Continuous Current
72.00 a
Normal Duty Power
50.00 HP
Output Phase
3
Product Series
BALDOR 530
Rated Input Voltage
480.00 V
Base Type Code
ACB530-U1-072A-4+B055
ACB Block Diagram
3AUA0000135121.PDF
Dimensional Drawing Numbers
3AUA0000133666.PDF
Heavy Duty Continuous Current
59.00 a
Heavy Duty Power
40.00 HP
Input Current Constant Torque
72.00 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
480.00 V
Input Voltage Min.
380.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
480.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 3AUA0000003489 | OHDI-01 KIT 115/230V DIGITAL INPUT | |
| 3AUA0000013086 | OPMP-01 KIT PANEL MOUNTING PLATFORM | |
| 3AUA0000002388 | OCAT-01 CABLE,ETHERNET,CAT5 | |
| 68294673 | ACS/H-CP-EXT PANEL KIT | |
| 68829593 | ACS/H-CP-EXT-IP66 PANEL KIT | |
| 64606891 | RDNA-01 DEVICENET OPTION/SP KIT | |
| 64606859 | RPBA-01 PROFIBUS-DP ADAPTER-KIT | |
| 64751727 | RETA-01 ETHERNET ADAPTOR MODULE KIT | |
| 64751701 | BAC, RCNA-01 Option | |
| 3AUA0000045102 | RECA-01 ETHERCAT MODULE KIT | |
| 3AUA0000006791 | FMK-A-R4 FLANGE MNT KIT, IP21, R4 | |
| 3AUA0000131700 | ACB-CP-BA CONTROL PANEL |
