English
English
français (Canada)
Go

3AUA0000132369

ACB530-U1-08A8-4
Ship Weight 14.300 LB
UPC 6438177307556

Specs

Enclosure IP21, UL TYPE 1
Frame R1
Input Phase 3
Mounting Method WALL MOUNTED
Normal Duty Continuous Current 8.80 a
Normal Duty Power 5.00 HP
Output Phase 3
Product Series BALDOR 530
Rated Input Voltage 480.00 V
Base Type Code ACB530-U1-08A8-4
ACB Block Diagram 3AUA0000135120.PDF
Dimensional Drawing Numbers 3AUA0000133468.PDF
Heavy Duty Continuous Current 6.90 a
Heavy Duty Power 3.00 HP
Input Current Constant Torque 8.80 a
Input Frequency Max. 63 Hz
Input Frequency Min. 48 Hz
Input Voltage Max. 480.00 V
Input Voltage Min. 380.00 V
Output Frequency Max. 500 Hz
Rated Output Voltage Max. 480.00 V

Drawings

Dimension Sheet

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Accessories

Part Number Description List Price
3AUA0000003489 OHDI-01 KIT 115/230V DIGITAL INPUT
3AUA0000013086 OPMP-01 KIT PANEL MOUNTING PLATFORM
3AUA0000002388 OCAT-01 CABLE,ETHERNET,CAT5 40.00 USD
68294673 ACS/H-CP-EXT PANEL KIT 55.00 USD
68829593 ACS/H-CP-EXT-IP66 PANEL KIT 63.00 USD
64606891 RDNA-01 DEVICENET OPTION/SP KIT 465.00 USD
64606859 RPBA-01 PROFIBUS-DP ADAPTER-KIT 465.00 USD
64751727 RETA-01 ETHERNET ADAPTOR MODULE KIT 761.00 USD
64751701 BAC, RCNA-01 Option 1,139.00 USD
3AUA0000045102 RECA-01 ETHERCAT MODULE KIT 525.00 USD
3AUA0000006788 FMK-A-R1 FLANGE MNT KIT, IP21, R1 151.00 USD
3AUA0000131700 ACB-CP-BA CONTROL PANEL
3AUA0000015299 ABB-48431-051
3AUA0000015300 ABB-48431-052
3AUA0000064025 P14494-63
3AUA0000064072 P14494-CR-22
3AUA0000064080 P14494-CR-30