3AUA0000132360
ACB530-U1-088A-2
| Ship Weight | 53.000 LB |
|---|---|
| UPC | 6438177307464 |
Specs
Enclosure
IP21, UL TYPE 1
Frame
R4
Input Phase
3
Mounting Method
WALL MOUNTED
Normal Duty Continuous Current
88.00 a
Normal Duty Power
30.00 HP
Output Phase
3
Product Series
BALDOR 530
Rated Input Voltage
240.00 V
Base Type Code
ACB530-U1-088A-2
ACB Block Diagram
3AUA0000135121.PDF
Dimensional Drawing Numbers
3AUA0000133660.PDF
Heavy Duty Continuous Current
74.80 a
Heavy Duty Power
25.00 HP
Input Current Constant Torque
88.00 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
240.00 V
Input Voltage Min.
208.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
240.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 3AUA0000003489 | OHDI-01 KIT 115/230V DIGITAL INPUT | |
| 3AUA0000013086 | OPMP-01 KIT PANEL MOUNTING PLATFORM | |
| 3AUA0000002388 | OCAT-01 CABLE,ETHERNET,CAT5 | 40.00 USD |
| 68294673 | ACS/H-CP-EXT PANEL KIT | 55.00 USD |
| 68829593 | ACS/H-CP-EXT-IP66 PANEL KIT | 63.00 USD |
| 64606891 | RDNA-01 DEVICENET OPTION/SP KIT | 465.00 USD |
| 64606859 | RPBA-01 PROFIBUS-DP ADAPTER-KIT | 465.00 USD |
| 64751727 | RETA-01 ETHERNET ADAPTOR MODULE KIT | 761.00 USD |
| 64751701 | BAC, RCNA-01 Option | 1,139.00 USD |
| 3AUA0000045102 | RECA-01 ETHERCAT MODULE KIT | 525.00 USD |
| 3AUA0000006791 | FMK-A-R4 FLANGE MNT KIT, IP21, R4 | |
| 3AUA0000131700 | ACB-CP-BA CONTROL PANEL | |
| 3AUA0000015122 | ABB-41136 | |
| 3AUA0000015356 | ABB-48431-155 | |
| 3AUA0000015358 | ABB-48431-158 | |
| 3AUA0000015361 | ABB-48431-161 | |
| 3AUA0000064091 | NBBM-V230-A30 |
