3AUA0000132357
ACB530-U1-046A-2
Ship Weight | 35.000 LB |
---|---|
UPC | 6438177307433 |
Specs
Enclosure
IP21, UL TYPE 1
Frame
R3
Input Phase
3
Mounting Method
WALL MOUNTED
Normal Duty Continuous Current
46.20 a
Normal Duty Power
15.00 HP
Output Phase
3
Product Series
BALDOR 530
Rated Input Voltage
240.00 V
Base Type Code
ACB530-U1-046A-2
ACB Block Diagram
3AUA0000135121.PDF
Dimensional Drawing Numbers
3AUA0000133649.PDF
Heavy Duty Continuous Current
30.80 a
Heavy Duty Power
10.00 HP
Input Current Constant Torque
46.20 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
240.00 V
Input Voltage Min.
208.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
240.00 V
Accessories
Part Number | Description | List Price |
---|---|---|
3AUA0000003489 | OHDI-01 KIT 115/230V DIGITAL INPUT | |
3AUA0000013086 | OPMP-01 KIT PANEL MOUNTING PLATFORM | |
3AUA0000002388 | OCAT-01 CABLE,ETHERNET,CAT5 | |
68294673 | ACS/H-CP-EXT PANEL KIT | |
68829593 | ACS/H-CP-EXT-IP66 PANEL KIT | |
64606891 | RDNA-01 DEVICENET OPTION/SP KIT | |
64606859 | RPBA-01 PROFIBUS-DP ADAPTER-KIT | |
64751727 | RETA-01 ETHERNET ADAPTOR MODULE KIT | |
64751701 | BAC, RCNA-01 Option | |
3AUA0000045102 | RECA-01 ETHERCAT MODULE KIT | |
3AUA0000006790 | FMK-A-R3 FLANGE MNT KIT, IP21, R3 | |
3AUA0000131700 | ACB-CP-BA CONTROL PANEL | |
3AUA0000015153 | ABB-41169 | |
3AUA0000015308 | ABB-48431-061 | |
3AUA0000015311 | ABB-48431-064 | |
3AUA0000015312 | ABB-48431-065 | |
3AUA0000064091 | NBBM-V230-A30 |