3AUA0000096307
DCS800-EP1-0610-05+F278+M614
Product Information Packet PDF
Ship Weight | 260.000 LB |
---|---|
UPC | 781568739730 |
Specs
Enclosure
NEMA OPEN
Input Voltage Nominal
480.00 V
Mounting Method
EP1 PANEL DRIVE
Rated Output Power Range
300
Frame
C
Input Current Constant Torque
392.00 a
Product Series
DCS800 DC DRIVE
Short Circuit Current
65KA RMS SYMETRICAL, 500V MAX
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
58948250 | FIBRE OPTIC CABLE NLWC-05 OPTION/SP KIT | |
58948268 | FIBRE OPTIC CABLE NLWC-07 OPTION/SP KIT | |
58948276 | NLWC-10 OPTION.SP KIT FIBRE OPTIC CABLE | |
61046534 | TWIN FIBREOPT CA QFBR-3883(HFBR-END010 | |
61059113 | TWIN FIBREOPT. CA 5,0 M | 241.00 USD |
61059121 | TWIN FIBREOPT. CA 2,0 M | 172.00 USD |
61059130 | TWIN FIBREOPT. CA 0,5 M | |
64606778 | MODBUS ADAPTER RMBA-01 OPTION/SP KIT | |
64606816 | DIGITAL I/O EXTEN RDIO-01 OPTION/SP KIT | |
64606841 | ANALOG I/O EXTENS RAIO-01 OPTION/SP KIT | |
64606859 | RPBA-01 PROFIBUS-DP ADAPTER-KIT | 465.00 USD |
64606905 | RCAN-01 CANOPEN OPTION/SP KIT | |
64610805 | PULSE ENCODER INT RTAC-01 OPTION/SP KIT | 465.00 USD |
64751701 | BAC, RCNA-01 Option | 1,139.00 USD |
64751727 | RETA-01 ETHERNET ADAPTOR MODULE KIT | 761.00 USD |
68486408 | RESOLVER INTERFAC RRIA-01 OPTION/SP KIT | |
68654947 | PULSE ENCODER INT RTAC-03 OPTION/SP KIT | 465.00 USD |
68805848 | PULSE ENCODER INTERFACE | 465.00 USD |
3ADT200005R0001 | SDCS-DSL-4 | |
3ADT203037R0001 | DCS800-DEMOCASE LIGHT | |
3ADT209023R0001 | DCF803-0035 | |
3ADT209026R0001 | DCF803B-005 FIELD EXCITER | |
3ADT209026R0002 | DCF804-0050 | |
3ADT209026R0011 | DCF803-0060 | |
3ADT209026R0012 | DCF804-0060 | |
3ADT220134R0001 | SDCS-COM-81, PRINTED CIRCUIT BOARD | |
3ADT220134R0002 | SDCS-COM-82 | |
3ADT693554P0001 | DCS800-DSL, CABLE P5M | |
3ADT693554P0004 | DCS800-DSL, CABLE 4M | |
3ADT783044R0001 | SDCS-IOB-21 W/ 1CABLE 1.7M X1 => X2 | |
3ADT783044R0002 | SDCS-IOB-22 W/1CABLE | |
3ADT783044R0003 | SDCS-IOB-23 W/ 1CABLE 1.7M X1 => X1 | |
3ADT783044R0004 | SDCS-IOB-3 2 CABLES 1.7M X1 & X2 | |
3ADT783044R0021 | SDCS-IOB-21 / IOB-3 3 CABLES | |
3ADT783044R0022 | SDCS-IOB-22 / IOB-3 3 CABLES | |
3ADT783044R0023 | SDCS-IOB-23 / IOB-3 3 CABLES | |
3ADV280706P0001 | DCS800 D4 BUSBAR (LEFT) | |
3ADV280706P0002 | DCS800 D4 BUSBAR (RIGHT) | |
3ADV400207P0001 | TERMINAL SHIELD (D4) | |
3AUA0000013086 | OPMP-01 KIT PANEL MOUNTING PLATFORM | |
3AUA0000013264 | DCS800-DEMOCASE | |
3AUA0000022640 | CARD HOLDER FOR SDCS-IOB-2X OR SDCS-IOB- | |
3AUA0000023897 | DCS800-DSL, CABLE 2M | |
3AUA0000023898 | DCS800-DSL, CABLE 10M | |
3AUA0000023899 | DCS800-DSL, CABLE 20M | |
3AUA0000045102 | RECA-01 ETHERCAT MODULE KIT | 525.00 USD |
3AUA0000075289 | FEA-01 EXTENSION BOARD | |
3AUA0000079618 | KIT, DCS800-EP 230 VAC SUPPLY - 1 | |
3AUA0000097752 | RSCM-01-KIT RESOLVER CONDITIONING MODULE | |
3AUA0000150529 | PANEL, DCS-CP-EP |