Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
3AUA0000058201
ACS355-03U-02A4-2
| Ship Weight | 2.600 LB |
|---|---|
| UPC | 6438177223764 |
Specs
Enclosure
IP20, UL TYPE OPEN
Frame
R0
Input Phase
3
Mounting Method
3 PHASE
Normal Duty Continuous Current
2.40 a
Normal Duty Power
0.50 HP
Output Phase
3
Product Series
ACS355 DRIVE
Rated Input Voltage
240.00 V
Base Type Code
ACS355-03U-02A4-2
ACB Block Diagram
68638305.PDF
Dimensional Drawing Numbers
3AUA0000067784.PDF
Input Current Constant Torque
4.30 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
240.00 V
Input Voltage Min.
208.00 V
Output Frequency Max.
600 Hz
Rated Output Voltage Max.
240.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 68469325 | FPBA-01 PROFIBUS-DP OPTION FIELDBUS KIT | 307.00 USD |
| 68469341 | FDNA-01 DEVICENET OPTION / SP KIT | |
| 68469376 | FCAN-01 CANOPEN OPTION/KIT | 325.00 USD |
| 68469422 | FENA-01 ETHERNET OPTION/SP KIT | |
| 68469881 | FMBA-01 MODBUS OPTION / SP KIT | |
| 68566282 | MPOT-01 POTENTIOMETER UNI | 30.00 USD |
| 68566355 | PULSE ENCODER UNI MTAC-01 | 125.00 USD |
| 68566380 | FLASHDROP MFDT-01 | 600.00 USD |
| 68566398 | MUL1-R1 R1 UL TYPE 1 OPTI | 75.00 USD |
| 3AUA0000031854 | OUTPUT RELAY MREL-01 EXT MOD,ACS310VFD | |
| 3AUA0000032094 | FIELD BUS ADAPTER POWER MODULE FEPA-01 | |
| 3AUA0000059808 | MPOW-01 POWER SUPPLY BOARD | |
| 3AUA0000072069 | FECA-01 FIELDBUS KIT | |
| 64755714 | D9 - RJ45 ADAPTER OPCA-01 | 50.00 USD |
| 68294673 | ACS/H-CP-EXT PANEL KIT | 55.00 USD |
| 68829593 | ACS/H-CP-EXT-IP66 PANEL KIT | 63.00 USD |
| 3AFE64532871 | Drive Win Light V2.9 | |
| 3AUA0000002388 | OCAT-01 CABLE,ETHERNET,CAT5 | 40.00 USD |
| 3AUA0000039179 | ETHERNET ADAPTER SREA-01 | |
| 3AUA0000041141 | SOFTWARE PACKAGE DRIVEBROWSER 1.1PACK | 385.00 USD |
| 3AUA0000051448 | ADAPTER SEDG-01 GATEWAY | |
| 3AUA0000051449 | ADAPTER SECG-01 GATEWAY | |
| 64691473 | ASSISTANT CTRL PA ACS-CP-A | 150.00 USD |
| 64739000 | BASIC CONTROL PAN ACS-CP-C | 75.00 USD |
| 3AUA0000013086 | OPMP-01 KIT PANEL MOUNTING PLATFORM | |
| 3AUA0000018148 | FRSA-00-KIT 1PC | |
| 3AUA0000141652 | ACS355-DEMOCASE W/US CORD | 2,800.00 USD |
| 3AUA0000064050 | P14494-CR-02 | |
| 3AUA0000015101 | P14494-19 |
