Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
3AUA0000058134
ACS355-03U-07A5-2+B063
Ship Weight | 16.980 LB |
---|---|
UPC | 6438177224532 |
Specs
Enclosure
IP??, UL TYPE 4
Frame
R1
Input Phase
3
Mounting Method
3 PHASE
Normal Duty Continuous Current
7.50 a
Normal Duty Power
2.00 HP
Output Phase
3
Product Series
ACS355 DRIVE
Rated Input Voltage
240.00 V
Base Type Code
ACS355-03U-07A5-2+B063
ACB Block Diagram
68638305.PDF
Dimensional Drawing Numbers
3AUA0000052933.PDF
Input Current Constant Torque
12.00 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
240.00 V
Input Voltage Min.
208.00 V
Output Frequency Max.
600 Hz
Rated Output Voltage Max.
240.00 V
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
68469325 | FPBA-01 PROFIBUS-DP OPTION FIELDBUS KIT | 307.00 USD |
68469341 | FDNA-01 DEVICENET OPTION / SP KIT | |
68469376 | FCAN-01 CANOPEN OPTION/KIT | 325.00 USD |
68469422 | FENA-01 ETHERNET OPTION/SP KIT | |
68469881 | FMBA-01 MODBUS OPTION / SP KIT | |
68566380 | FLASHDROP MFDT-01 | 600.00 USD |
3AUA0000032094 | FIELD BUS ADAPTER POWER MODULE FEPA-01 | |
3AUA0000072069 | FECA-01 FIELDBUS KIT | |
64755714 | D9 - RJ45 ADAPTER OPCA-01 | 50.00 USD |
3AFE64532871 | Drive Win Light V2.9 | |
3AUA0000002388 | OCAT-01 CABLE,ETHERNET,CAT5 | 40.00 USD |
3AUA0000039179 | ETHERNET ADAPTER SREA-01 | |
3AUA0000041141 | SOFTWARE PACKAGE DRIVEBROWSER 1.1PACK | 385.00 USD |
3AUA0000051448 | ADAPTER SEDG-01 GATEWAY | |
3AUA0000051449 | ADAPTER SECG-01 GATEWAY | |
64691473 | ASSISTANT CTRL PA ACS-CP-A | 150.00 USD |
3AUA0000018148 | FRSA-00-KIT 1PC | |
3AUA0000064055 | P14494-CR-06 | |
3AUA0000064074 | P14494-CR-24 | |
3AUA0000015112 | P14494-31 | |
3AUA0000064068 | P14494-CR-18 | |
3AUA0000064083 | P14494-CR-32 | 174.00 USD |
3AUA0000013872 | P14494-32 |