Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
380WCT
28L 2/4P POLISHING LATHE MTO
Product Information Packet PDF
| Ship Weight | 47.000 LB |
|---|---|
| UPC | 781568127858 |
Specs
Catalog Number
380WCT
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Nameplate Output
.33/.17
Number of Poles
2
4
2
4
4
2
4
Output @ Frequency
.330 HP @ 60 HZ
.170 HP @ 60 HZ
.170 HP @ 60 HZ
Phase
1
1
1
Product Style
DENTAL LATHE
Shaft Diameter
0.376 IN
0.376 IN
0.376 IN
Speed
1710 rpm
3430 rpm
1710 rpm
3430 rpm
3430 rpm
1710 rpm
3430 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
3.800 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Insulation Class
F
KVA Code
-
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
3528L
Mounting Arrangement
F1
Overall Length
16.63 IN
Product Family
Dental Lathe
Service Factor
1.00
Shaft Extension Location
Pulley End
Shaft Rotation
Fixed Opposite Standard
Speed Code
1Ph 2 Speed Pole Changing
Motor Standards
Other
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
Manual Thermal Overload
Winding Thermal 1 Location
SB
Winding Thermal 2
None
Nameplate
| CAT.NO. | 380WCT | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | L35-243G0330 | |||||||||||||||||
| HP | .33/.17 | |||||||||||||||||
| VOLTS | 115 | |||||||||||||||||
| PHASE | 1 | AMPS | 3.8/2.4 | |||||||||||||||
| CYCLE | 60 | |||||||||||||||||
| RPM | 3430/1710 | |||||||||||||||||
| CL | F | |||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||
| SERIAL | ||||||||||||||||||
| NP3356L | ||||||||||||||||||
Performance
Performance at 115 V, 60 Hz, 0.33 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.2367 Ohms A Ph / 13.494 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
2.54 LB-FT
Pull-Up Torque
0.75 LB-FT
Locked-Rotor Torque
1 LB-FT
Starting Current
24 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 32.0 | 60.0 | 74.0 | 83.0 | 87.0 | 89.0 | 90.0 | 0.0 |
| Efficiency | 0.0 | 52.0 | 63.4 | 66.1 | 65.1 | 61.5 | 53.5 | 0.0 |
| Speed (RPM) | 3,589 | 3,558 | 3,524 | 3,480 | 3,429 | 3,364 | 3,227 | 0 |
| Line Amps | 1.51 | 1.82 | 2.30 | 2.98 | 3.77 | 4.72 | 6.24 | 0.00 |
Performance Curves
Performance at 115 V, 60 Hz, 0.17 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.2524 Ohms A Ph / 13.492 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
1.55 LB-FT
Pull-Up Torque
0.636 LB-FT
Locked-Rotor Torque
1.03 LB-FT
Starting Current
23.5 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 25.0 | 42.0 | 59.0 | 70.0 | 78.0 | 83.0 | 87.0 | 0.0 |
| Efficiency | 0.0 | 42.4 | 56.2 | 60.3 | 60.1 | 56.7 | 48.7 | 0.0 |
| Speed (RPM) | 1,793 | 1,778 | 1,760 | 1,738 | 1,710 | 1,674 | 1,603 | 0 |
| Line Amps | 1.47 | 1.53 | 1.72 | 1.99 | 2.35 | 2.84 | 3.64 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN904 | Baldor Polishing Lathes 6/05 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| L3 | DR-3545 LH HD WHEEL CHUCK | 157.00 USD |
| L4 | DR-3547B L4 LH SF WHEEL CHUCK | 182.00 USD |
