35S355W029G1
1.12KW, 1725RPM, 1PH, 60HZ, D90L, 3535L, TEFC
Product Information Packet PDF
| Ship Weight | 53.000 LB |
|---|
Specs
Frequency
60.00 Hz
Output @ Frequency
1.500 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
Ambient Temperature
40 °C
Current @ Voltage
10.500 A @ 230.0 V
11.000 A @ 208.0 V
21.000 A @ 115.0 V
11.000 A @ 208.0 V
21.000 A @ 115.0 V
Design Code
L
Duty Rating
CONT
Efficiency @ 100% Load
70.0 %
Insulation Class
F
KVA Code
M
Motor Lead Quantity/Wire Size
4 @ 14 AWG, A PH
Motor Type
3535L
Mounting Arrangement
B3
Number of Poles
4
Power Factor
64
Service Factor
1.15
Speed
1725 rpm
Nameplate
| CAT.NO. | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35S355W029G1 | ||||||||||||||||||||||||
| IEC FRAME | D90L | K.W. | 1.12 | ||||||||||||||||||||||
| VOLTS | 115/208-230 | ||||||||||||||||||||||||
| AMP | 21/11-10.5 | ||||||||||||||||||||||||
| RPM | 1725 | I.P. | IP54 | ||||||||||||||||||||||
| HZ | 60 | PH | 1 | CL | F | ||||||||||||||||||||
| SER.F. | 1.15 | DES | L | CODE | M | ||||||||||||||||||||
| NEMA-NOM-EFF | 70 | PF | 64 | ||||||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||||
| CC | USABLE AT 208V | N/A | |||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | ||||||||||||||||||||||
| SER. # | |||||||||||||||||||||||||
| NP1379 | |||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 36GS1000SP | GASKET-CONDUIT BOX, .06 THICK #SV-330 LE | 1.000 EA |
| 35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
| EC1850A06SP | ELEC CAP 115V 2.0 X 4.3 X | 1.000 EA |
| 35CB4802A02SP | CAPACITOR COVER, STAMPED X | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
