35Q856R353
.33HP, 850RPM, 1PH, 60HZ, 56YZ, 3524C, OPSB, F1
Product Information Packet PDF
| Ship Weight | 33.000 LB |
|---|
Specs
Enclosure
ODP
Frame
56YZ
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Output @ Frequency
.330 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
900 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Division
Not Applicable
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
3.400 A @ 230.0 V
6.800 A @ 115.0 V
6.800 A @ 115.0 V
Drip Cover
No Drip Cover
Duty Rating
CONT
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
3.4 a
Front Face Code
D-Flange
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
-
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
3524C
Mounting Arrangement
F1
Number of Poles
8
Overall Length
7.75 IN
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Multiple Flats
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Fixed Standard
Shaft Slinger Indicator
No Slinger
Speed
850 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Do Not Use Eve-Not Valiid
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1 Location
WG
Nameplate
| CAT.NO. | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35Q856R353 | |||||||||||||||||||||||||||||
| HP | .33 | |||||||||||||||||||||||||||||
| VOLTS | 115/230 | |||||||||||||||||||||||||||||
| AMP | 6.8/3.4 | |||||||||||||||||||||||||||||
| RPM | 850 | |||||||||||||||||||||||||||||
| FRAME | 56YZ | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.00 | CODE | - | DES | - | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | PF | |||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6203 | ODE | 6203 | |||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||
| NP1257L | ||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 35CB3000SP | CONDUIT BOX, CAST, W/.88 DIA. LEAD HOLE | 1.000 EA |
| 36GS1000SP | GASKET-CONDUIT BOX, .06 THICK #SV-330 LE | 1.000 EA |
| 35CB4802A02SP | CAPACITOR COVER, STAMPED X | 1.000 EA |
| OC3010F12SP | CYL OIL CAP 10MFD/370V | 1.000 EA |
| LB1118 | LABEL,WARNING (ROLL LABEL) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
