Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CDPWD3575
1.5HP, 1750RPM, DC, 145TC, 3536P, TEFC, F1
Product Information Packet PDF
| Ship Weight | 66.000 LB |
|---|---|
| UPC | 781568133880 |
Specs
Armature Voltage
180 V
Base Speed
1750 rpm
Enclosure
TEFC
Frame
145TC
Frame Material
Steel
Output Power
1.500 HP
Haz Area Class and Group
None
Agency Approvals
CE
CSA
UR
WEEE
CSA
UR
WEEE
Ambient Temperature
40 °C
Armature Current
7.7 a
Armature Inertia
30.342 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 14 AWG, A
Mounting Arrangement
F1
Overall Length
17.17 IN
Product Family
Wash Down
Pulley End Bearing Type
Sealed Bearing
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible: Connected Standard
Shaft Slinger Indicator
Shaft Slinger
Motor Standards
NEMA
Haz Area Division
Not Applicable
Nameplate
| CAT.NO. | CDPWD3575 | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35P523Z164 | |||||||||||||||||||||
| HP | 1.5 | ENCL | TEFC | |||||||||||||||||||
| RPM | 1750 | |||||||||||||||||||||
| FRAME | 145TC | TYPE | 3536P | |||||||||||||||||||
| ARM V | 180 | ARM A | 7.7 | |||||||||||||||||||
| FLD V | FLD A | |||||||||||||||||||||
| INSUL | F | AMB. | 40 | |||||||||||||||||||
| DUTY | CONT | SUPPLY | K | |||||||||||||||||||
| BRG/DE | 6205 | BRG/ODE | 6205 | |||||||||||||||||||
| BRUSHES | 2/BP5000T15 | |||||||||||||||||||||
| IC411 | BLANK | 1/MIN | ||||||||||||||||||||
| SER. | ||||||||||||||||||||||
| BLANK | IP55 KW 1.12 KG 29 | |||||||||||||||||||||
| APRV-CSA | APRV-UL | APRV-CE | ||||||||||||||||||||
| NP1509 | ||||||||||||||||||||||
Performance
Performance at 180 Arm V, 1.5 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
0.965 ohms
Series Winding Resistance
Armature Inductance
12.959 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
30.342 LI²
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.5 | 3.6 | 5.4 | 7 | 8.5 | 10.2 | 12 |
| RPM | 1819 | 1762 | 1727 | 1701 | 1682 | 1661 | 1632 |
| Torque | 0 | 2.25 | 3.375 | 4.5 | 5.625 | 6.75 | 7.875 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HA1005A03SP | SLINGER, OD 1.750, ID .938, 205 BRG | 1.000 EA |
| 35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
