35D11W100
24L 4P OPEN HOR 56
Product Information Packet PDF
| Ship Weight | 43.000 LB |
|---|
Specs
Frequency
50.00 Hz
Output @ Frequency
.750 HP @ 50 HZ
Phase
1
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
104.0 V @ 50 HZ
208.0 V @ 50 HZ
208.0 V @ 50 HZ
Ambient Temperature
40 °C
Current @ Voltage
12.000 A @ 104.0 V
6.000 A @ 208.0 V
6.000 A @ 208.0 V
Design Code
N
Duty Rating
CONT
Insulation Class
B
KVA Code
L
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Motor Type
3524L
Mounting Arrangement
F1
Number of Poles
4
Overall Length
12.94 IN
Service Factor
1.00
Shaft Diameter
0.625 IN
Speed
1425 rpm
