Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
34J012Y028G1R
.13HP, 1725RPM, 3PH, 60HZ, 48, 3408M, TENV, F1
| Ship Weight | 6.000 LB |
|---|
Nameplate
| CAT.NO. | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 34J012Y028G1R | |||||||||||||||||||||||||||||
| HP | .13 | |||||||||||||||||||||||||||||
| VOLTS | 460 | |||||||||||||||||||||||||||||
| AMPS | .6 | |||||||||||||||||||||||||||||
| RPM | 1725 | |||||||||||||||||||||||||||||
| FRAME | 48 | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | L | DES | B | CL | H | |||||||||||||||||||||||
| FL EFF | 64 | PF | 56 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| ENCL | TENV | SER. | ||||||||||||||||||||||||||||
| NP0000 | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 0.13 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
90.8 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
3.14 LB-FT
Pull-Up Torque
2.3 LB-FT
Locked-Rotor Torque
2.6 LB-FT
Starting Current
2.89 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 20.0 | 26.0 | 32.0 | 37.0 | 43.0 | 48.0 | 53.0 | 46.0 |
| Efficiency | 0.0 | 22.4 | 36.2 | 45.4 | 51.9 | 56.6 | 60.1 | 54.7 |
| Speed (RPM) | 1,794 | 1,787 | 1,779 | 1,772 | 1,764 | 1,756 | 1,748 | 1,759 |
| Line Amps | 0.53 | 0.53 | 0.53 | 0.54 | 0.55 | 0.56 | 0.58 | 0.56 |
