Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
33E388W698
.17HP, 1650//1375RPM, 1PH, 60//50HZ, 42CZ, 33
Product Information Packet PDF
| Ship Weight | 21.000 LB |
|---|
Specs
Enclosure
OPEN
Frame
42CZ
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Output @ Frequency
.170 HP @ 50 HZ
.170 HP @ 60 HZ
.170 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
110.0 V @ 50 HZ
110.0 V @ 60 HZ
110.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
2.350 A @ 110.0 V
1.800 A @ 110.0 V
1.800 A @ 110.0 V
Design Code
-
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
64.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
Feedback Signal
NONE
High Voltage Full Load Amps
1.8 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
-
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Lead Hole
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
5 @ 18 AWG
Motor Type
3318C
Mounting Arrangement
F1
Number of Poles
4
Overall Length
18.18 IN
Power Factor
90
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Special Combination
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.25
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1375 rpm
1650 rpm
1650 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Automatic Thermal Overload
Winding Thermal 1 Location
WG
Winding Thermal 2
None
Nameplate
| CAT.NO. | 50HZ VOLTAGE TOL: +/- 5% | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 33E388W698 | |||||||||||||||||||||||||||||
| HP | .17 | |||||||||||||||||||||||||||||
| VOLTS | 110 | |||||||||||||||||||||||||||||
| AMP | 1.8//2.35 | |||||||||||||||||||||||||||||
| RPM | 1650//1375 | |||||||||||||||||||||||||||||
| FRAME | 42CZ | HZ | 60//50 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.25 | CODE | - | DES | - | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 64 | PF | 90 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6203 | ODE | 6203 | |||||||||||||||||||||||||||
| ENCL | OPEN | SN | ||||||||||||||||||||||||||||
| SFA 2//2.65 | ||||||||||||||||||||||||||||||
| NP1257L | ||||||||||||||||||||||||||||||
Performance
Performance at 115 V, 50 Hz, 0.17 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
4.512 Ohms A Ph / 7.502 Ohms B Ph
Temp. Rise @ Rated Load
85° C
Temp. Rise @ S.F. Load
88° C
Start Configuration
DOL
Break-Down Torque
1.5 LB-FT
Pull-Up Torque
0.58 LB-FT
Locked-Rotor Torque
0.61 LB-FT
Starting Current
7.04 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 42.0 | 52.0 | 60.0 | 66.0 | 74.0 | 79.0 | 85.0 | 79.0 |
| Efficiency | 0.0 | 24.3 | 40.6 | 51.8 | 56.8 | 60.5 | 60.4 | 60.5 |
| Speed (RPM) | 1,480 | 1,461 | 1,438 | 1,414 | 1,383 | 1,353 | 1,312 | 1,353 |
| Line Amps | 2.30 | 2.30 | 2.35 | 2.44 | 2.61 | 2.79 | 3.04 | 2.78 |
Performance Curves
Performance at 115 V, 60 Hz, 0.17 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
4.512 Ohms A Ph / 7.502 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
1.34 LB-FT
Pull-Up Torque
0.6 LB-FT
Locked-Rotor Torque
0.61 LB-FT
Starting Current
6.51 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 68.0 | 79.0 | 86.0 | 88.0 | 90.0 | 94.0 | 94.0 | 94.0 |
| Efficiency | 0.0 | 28.1 | 45.9 | 57.9 | 64.7 | 67.3 | 68.0 | 67.3 |
| Speed (RPM) | 1,781 | 1,761 | 1,740 | 1,714 | 1,683 | 1,653 | 1,608 | 1,653 |
| Line Amps | 1.17 | 1.29 | 1.44 | 1.65 | 1.88 | 2.12 | 2.46 | 2.12 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3020F12SP | CAPACITORS 20 MFD 370 VAC | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
| LB1118 | LABEL,WARNING (ROLL LABEL) | 1.000 EA |
