25A066Z034
.33HP, 1900RPM, DC, D71C, 2532P, TENV, N
Product Information Packet PDF
| Ship Weight | 10.000 LB |
|---|
Specs
Armature Voltage
90 V
Base Speed
1900 rpm
Enclosure
TENV
Frame
D71C
Frame Material
Steel
Output Power
0.330 HP
Agency Approvals
CE
CSA
UR
CSA
UR
Ambient Temperature
40 °C
Armature Current
3.5 a
Armature Inertia
0.130 lb-ft2
Base Indicator
No Mounting
Duty Rating
CONT
Field Winding Type
PERMANENT MAGNET
Frame Prefix
D
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Mounting Arrangement
0,000
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.551 IN
Motor Standards
IEC
Nameplate
| CAT.NO. | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 25A066Z034 | |||||||||||||||||||||||||||||
| HP | .33 | ENCL | TENV | |||||||||||||||||||||||||||
| RPM | 1900 | |||||||||||||||||||||||||||||
| FRAME | D71C | TYPE | 2532P | |||||||||||||||||||||||||||
| ARM V | 90 | ARM A | 3.5 | |||||||||||||||||||||||||||
| FLD V | FLD A | |||||||||||||||||||||||||||||
| INSUL | F | AMB. | 40 | |||||||||||||||||||||||||||
| DUTY | CONT | SUPPLY | K | |||||||||||||||||||||||||||
| BRG/DE | 6203 | BRG/ODE | ||||||||||||||||||||||||||||
| BRUSHES | 2/BP5040AL01 | |||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||
| SER. | ||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||
| APRV-CE | Y | APRV-CSA | Y | APRV-UL | Y | |||||||||||||||||||||||||
| NP0891L | ||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
| LB1624 | WARNING LABEL, CE WARNING SYMBOLS ONLY | 1.000 EA |
