24E109W049G2
G.M. T16NA 460V AC 60:1
Product Information Packet PDF
| Ship Weight | 10.000 LB |
|---|
Specs
Enclosure
TENV
TENV
TENV
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
60:1
Gear Style
PSSH
Gearhead Type
PARALLEL SHAFT
Number of Poles
4
4
4
Output Speed
29 rpm
Output Torque
112.00 lb-in
Phase
3
3
3
Speed
1725 rpm
1725 rpm
1725 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
460 V
Voltage @ Frequency
460.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Connection Diagram
CD0006A16
Current @ Voltage
.300 A @ 460.0 V
Dimensional Drawing Numbers
24LYE109
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Lead Hole In End Bell
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
2416M
Overall Length
0.00 IN
Product Family
General Purpose
Service Factor
1.00
Shaft Diameter
0.000 IN
Shaft Rotation
Reversible
Thermal Device - Winding
None
Nameplate
| CAT.NO. | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SER.NO | DATE CODE | |||||||||||||||||||
| SPEC. | 24E109W049G2 | |||||||||||||||||||
| HP | .08 TE | |||||||||||||||||||
| VOLTS | 460 | |||||||||||||||||||
| AMP | .27 | |||||||||||||||||||
| HZ | 60 | PH | 3 | |||||||||||||||||
| AMB. | 40C | DUTY | CONT | |||||||||||||||||
| CAP | CODE | - | ||||||||||||||||||
| SER.F. | 1.00 | CLASS | F | |||||||||||||||||
| R.P.M. | 29 | |||||||||||||||||||
| TORQ/IN LB | 112 | |||||||||||||||||||
| RATIO | 60:1 | |||||||||||||||||||
| APRV-CSA | APRV-UL | |||||||||||||||||||
| NP1220A07 | ||||||||||||||||||||
