24A653Z143G1
.08HP, 1050RPM, DC, 2424P, TENV, N
Product Information Packet PDF
Ship Weight | 12.000 LB |
---|
Specs
Armature Voltage
90 V
Base Speed
1050 rpm
Enclosure
TENV
Frame Material
Steel
Output Power
0.080 HP
Agency Approvals
UR
Ambient Temperature
40 °C
Armature Current
0.9 a
Armature Inertia
0.045 lb-ft2
Duty Rating
CONT
Field Winding Type
PERMANENT MAGNET
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Mounting Arrangement
0,000
Product Family
General Purpose
Service Factor
1.00
Shaft Rotation
Reversible
Motor Standards
NEMA
Nameplate
CAT.NO. | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SER.NO | ||||||||||||||||||||
SPEC. | 24A653Z143G1 | |||||||||||||||||||
FRAME | BF | TYPE | 2424P | |||||||||||||||||
HP | .08 TE | |||||||||||||||||||
VOLTS | 90 | |||||||||||||||||||
AMP | .91 | |||||||||||||||||||
F.F. | 1 | CLASS | F | |||||||||||||||||
AMB. | 40 | DUTY | CONT | |||||||||||||||||
BRUSHES | 2/BP5052BP01 | |||||||||||||||||||
R.P.M. | 140 | |||||||||||||||||||
TORQ/IN LB | 24 | |||||||||||||||||||
RATIO | 7.5:1 | |||||||||||||||||||
APRV-UL | ||||||||||||||||||||
NP1220A22 |
Parts
Part Number | Description | Quantity |
---|---|---|
BP5052BP01SP | BRUSH, GRADE R884 NATIONAL CARBON (FOR 1 | 1.000 EA |
BP4530SP | BRUSH TUBE CAP:BBR1094 | 1.000 EA |
BP4529 | BRUSH TUBE HOLDER **10 PC MIN BUY** | 2.000 EA |