Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
248-151AS
24P GRNDR PIVOTAL SPEC 35P486Z331
Product Information Packet PDF
| Ship Weight | 105.000 LB |
|---|---|
| UPC | 781568127674 |
Specs
Catalog Number
248-151AS
Enclosure
TEFC
Frame
143
Frame Material
Steel
Motor Letter Type
Three Phase
Nameplate Output
1 1/2
Phase
3
3
3
Product Style
BELT SANDER
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Wheel Face
1.0000 IN
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
Base Indicator
Rigid
Duty Rating
CONT
Motor Lead Quantity/Wire Size
2 @ 14 AWG, A
Mounting Arrangement
F1
Overall Length
18.94 IN
Product Family
Pivot Belt Sander
Shaft Extension Location
Pulley End
Motor Standards
NEMA
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 248-151AS | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 1 1/2 | VOLTS | 115 | |||||||||||||||||||||||||||||||||
| PHASE | 1 | AMPS | 15 | |||||||||||||||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||||||||||||||
| SPEC. | B2-8A | |||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||
| NP3361L | ||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| B2AP1005A02 | PLATEN FOR BELT GRINDER WELKER | 1.000 EA |
| B2FH2806A01SP | CONTACT WHEEL GUARD | 1.000 EA |
| B2FH2801A01SP | GRINDER GUARD, MACH | 1.000 EA |
| B2AP3003A01SP | IDLER WHEEL -- BELT GRINDER | 1.000 EA |
| B2AP5001A01SP | CONTACT WHEEL ASSY WITH RUBBER THREAD | 1.000 EA |
| XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
| AB248 | ABRASIVE BELT, 2" X 48", 80 GRIT,CERAMIC | 1.000 EA |
| B2FH2810A01SP | GUARD (HALF) MACHINED, USE W/B2FH2811A01 | 1.000 EA |
| B2FH2809A01SP | GUARD COVER, MACH | 1.000 EA |
| B2FH2808A01SP | GUARD COVER, MACH | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN902 | MANUAL FOR BELT GRINDERS | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| AB248 | 2' X 48" 80 GRIT GRINDER BELT | 85.00 USD |
