English
English
français (Canada)
Go

2048-153D

1.5HP, 3600RPM, 3PH, 60HZ, 3516M, 3516M, TEFC

Product Information Packet PDF

Ship Weight 76.000 LB
UPC 781568127704

Specs

Catalog Number 2048-153D
Enclosure TEFC
Frame 143
Frame Material Steel
Frequency 60.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Nameplate Output 1 1/2
Number of Poles 2
2
Output @ Frequency 1.500 HP @ 60 HZ
Phase 3
3
Speed 3450 rpm
3450 rpm
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage 208 V
230 V
460 V
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Agency Approvals UR
Ambient Temperature 40 °C
Base Indicator Rigid
Current @ Voltage 2.300 A @ 460.0 V
4.600 A @ 230.0 V
5.000 A @ 208.0 V
Design Code B
Duty Rating CONT
Efficiency @ 100% Load 75.5 %
Insulation Class B
KVA Code G
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3516M
Mounting Arrangement F1
Power Factor 76
Product Family Belt Sander
Service Factor 1.15
Shaft Rotation Phase Seq-Opp Std Rot (CWODE)
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Winding None
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. 2048-153D
HP 1 1/2 VOLTS 208-230/460
PHASE 3 AMPS 5-4.6/2.3
HZ 50//60 RPM 3000//3600
SER.NO
SPEC. B2-3C
NP3118

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 11.8 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 63° C
Temp. Rise @ S.F. Load 70° C
Start Configuration DOL
Break-Down Torque 9 LB-FT
Pull-Up Torque 6.5 LB-FT
Locked-Rotor Torque 7.2 LB-FT
Starting Current 16 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 21.0 43.0 59.0 71.0 79.0 83.0 86.0 81.0
Efficiency 0.0 52.2 66.7 72.7 75.5 76.2 76.1 75.9
Speed (RPM) 3,595 3,558 3,528 3,496 3,461 3,424 3,382 3,439
Line Amps 1.40 1.60 1.80 2.10 2.40 2.80 3.20 2.64

Performance Curves

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 11.8 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 63° C
Temp. Rise @ S.F. Load 70° C
Start Configuration DOL
Break-Down Torque 9 LB-FT
Pull-Up Torque 6.5 LB-FT
Locked-Rotor Torque 7.2 LB-FT
Starting Current 16 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 21.0 43.0 59.0 71.0 79.0 83.0 86.0 81.0
Efficiency 0.0 52.2 66.7 72.7 75.5 76.2 76.1 75.9
Speed (RPM) 3,595 3,558 3,528 3,496 3,461 3,424 3,382 3,439
Line Amps 1.40 1.60 1.80 2.10 2.40 2.80 3.20 2.64

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
B2FH2806A01SP CONTACT WHEEL GUARD 1.000 EA
B2FH2801A01SP GRINDER GUARD, MACH 1.000 EA
B2AP3003A01SP IDLER WHEEL -- BELT GRINDER 1.000 EA
MN902 MANUAL FOR BELT GRINDERS 1.000 EA
B2AP5001A01SP CONTACT WHEEL ASSY WITH RUBBER THREAD 1.000 EA
XY7510A12SP 3/4-10 NUT R.H. HEX (NC) ZINC PLATED 1.000 EA
AB248 ABRASIVE BELT, 2" X 48", 80 GRIT,CERAMIC 1.000 EA
B2FH2810A01SP GUARD (HALF) MACHINED, USE W/B2FH2811A01 1.000 EA
B2FH2808A01SP GUARD COVER, MACH 1.000 EA
B2FH2809A01SP GUARD COVER, MACH 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 632.00 USD
AB248 2' X 48" 80 GRIT GRINDER BELT 85.00 USD