Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1PC65215EA012AA1
MOTOR, 600, 3600, DP200, 460, 5011S, NP
Product Information Packet PDF
| Ship Weight | 4,651.758 LB |
|---|---|
| UPC | 781568566138 |
Specs
Catalog Number
1PC65215EA012AA1
Enclosure
TEFC
Frame
5011S
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
600 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Haz Area Class and Group
CLI GP A,B,C,D
Haz Area Division
Division II
Agency Approvals
NONE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM
Blower
None
CE
CE
Constant Torque Speed Range
3:1
Current @ Voltage
650 A @ 460 V
Design Code
G
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
96.7 %
Efficiency @ 50% Load
96.3 %
Efficiency @ 75% Load
96.8 %
Electrically Isolated Bearing
Electrically Isolated Bearings
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
650.0 a
Front Face Code
Standard
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
IP55
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
LOCKED
MLFB
1PC65215EA012AA1
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Mounting Arrangement
F1
No Load Current
145.0 a
Number of Poles
2
Overall Length
68.88 IN
Power Factor
89.1
Product Type
DP200 HPS
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Rodent Screen
NO RODENT SCREENS
RoHS Status
ROHS COMPLIANT
Rotor Inertia
121.33453 lb-ft2
Service Factor
1.15
Shaft Diameter
2.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
PROVISONS FOR SHAFT GROUND
Shaft Rotation
Reversible
Speed
3585 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Current
4250.0 a
Starting Method
Direct on line
Thermal Device - Bearing
PROVISIONS FOR BEARING RTDS
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
NOT APPLICABLE
Winding Thermal 1 Location
00
Winding Thermal 2
NOT APPLICABLE
Winding Thermal 2 Location
00
Haz Area Temp Code
T3
