Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1MB21212AD116LG3
MOTOR, 2, 900, XP100, 230/460, 213TCV
Product Information Packet PDF
| Ship Weight | 160.938 LB |
|---|---|
| UPC | 781568562659 |
Specs
Catalog Number
1MB21212AD116LG3
Enclosure
TEFC
Frame
213TCV
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
1.5 HP @ 50 HZ
2 HP @ 60 HZ
2 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
900 RPM @ 60 HZ
750 RPM @ 50 HZ
750 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
230 V @ 60 HZ
200 V @ 50 HZ
460 V @ 60 HZ
230 V @ 60 HZ
200 V @ 50 HZ
460 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D; CLII GP F,G
Haz Area Division
Division I
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Footless
Bearing Grease Type
Polyrex EM
Blower
None
Constant Torque Speed Range
4:1
Current @ Voltage
6.6 A @ 230 V
6.17 A @ 200 V
3.3 A @ 460 V
3.09 A @ 400 V
6.17 A @ 200 V
3.3 A @ 460 V
3.09 A @ 400 V
Design Code
B
Drip Cover
Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
84.0 %
Efficiency @ 50% Load
84.0 %
Efficiency @ 75% Load
84.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
3.3 a
Front Face Code
C-Face
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
IP65
KVA Code
H
Lifting Lugs
Vertical Lifting Lugs
MLFB
1MB21212AD116LG3
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Mounting Arrangement
F1
No Load Current
2.0 a
Number of Poles
8
Overall Length
21.46 IN
Power Factor
67
Product Type
XP100
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
RoHS Status
ROHS COMPLIANT
Rotor Inertia
0.50000 lb-ft2
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
725 rpm
870 rpm
870 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Current
16.0 a
Starting Method
Full Voltage
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Haz Area Temp Code
T3C
