Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1LE24214BB212AA3
MOTOR, 100, 1800, SD100 IEEE, 460, 405TS, NP
Product Information Packet PDF
| Ship Weight | 1,153.019 LB |
|---|---|
| UPC | 781568558485 |
Specs
Catalog Number
1LE24214BB212AA3
Enclosure
TEFC
Frame
405TS
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
100 HP @ 60 HZ
75 HP @ 50 HZ
75 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
1500 RPM @ 50 HZ
1500 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
400 V @ 50 HZ
Haz Area Class and Group
CLI GP A,B,C,D; CLII GP F,G
Haz Area Division
Division II
Agency Approvals
NONE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM
Blower
None
CE
NONE
Constant Torque Speed Range
4:1
Current @ Voltage
98. A @ 400 V
113 A @ 460 V
113 A @ 460 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.4 %
Efficiency @ 50% Load
95.8 %
Efficiency @ 75% Load
96.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Enclosure Modification
841
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
113.0 a
Front Face Code
Standard
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
IP55
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
LOCKED
MLFB
1LE24214BB212AA3
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Mounting Arrangement
F1
No Load Current
30.0 a
Number of Poles
4
Overall Length
36.40 IN
Power Factor
87
Product Type
SD100 IEEE
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Rodent Screen
NO RODENT SCREENS
RoHS Status
ROHS COMPLIANT
Rotor Inertia
23.40000 lb-ft2
Service Factor
1.15
Shaft Diameter
2.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1489 rpm
1780 rpm
1780 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Current
725.0 a
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
NOT APPLICABLE
Winding Thermal 1 Location
00
Winding Thermal 2
NOT APPLICABLE
Winding Thermal 2 Location
00
Haz Area Temp Code
T3
