Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1LE23211AA214AA3
MOTOR, 1.5, 3600, SD100, 230/460, 143T, NP
Product Information Packet PDF
| Ship Weight | 74.957 LB |
|---|---|
| UPC | 781568553589 |
Specs
Catalog Number
1LE23211AA214AA3
Enclosure
TEFC
Frame
143T
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
1 HP @ 50 HZ
1.5 HP @ 60 HZ
1.5 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
3000 RPM @ 50 HZ
3000 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 60 HZ
200 V @ 50 HZ
400 V @ 50 HZ
230 V @ 60 HZ
200 V @ 50 HZ
Haz Area Class and Group
CLI GP A,B,C,D
Haz Area Division
Division II
Agency Approvals
NONE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM
Blower
None
CE
CE
Constant Torque Speed Range
4:1
Current @ Voltage
4 A @ 230 V
3.36 A @ 200 V
2 A @ 460 V
1.68 A @ 400 V
3.36 A @ 200 V
2 A @ 460 V
1.68 A @ 400 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
84.0 %
Efficiency @ 50% Load
80.0 %
Efficiency @ 75% Load
83.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.0 a
Front Face Code
Standard
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
IP55
KVA Code
M
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
LOCKED
MLFB
1LE23211AA214AA3
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Mounting Arrangement
F1
No Load Current
1.1 a
Number of Poles
2
Overall Length
14.20 IN
Power Factor
83.6
Product Type
SD100
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Rodent Screen
NO RODENT SCREENS
RoHS Status
ROHS COMPLIANT
Rotor Inertia
0.05520 lb-ft2
Service Factor
1.15
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
2949 rpm
3525 rpm
3525 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Current
19.0 a
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
NOT APPLICABLE
Winding Thermal 1 Location
00
Winding Thermal 2
NOT APPLICABLE
Winding Thermal 2 Location
00
Haz Area Temp Code
T3
